![]() |
Product Part Number: You will need to login to use the PDF datasheet. PDF datasheet |
Specifications: FQ1 Series Quick Change Filter
●Ideal for low flow filtration (Max. 30 L/min)
●No tools required
●Takes only 60 seconds for element replacement
●No tools required
●Takes only 60 seconds for element replacement
Field | Value | Value Details |
---|---|---|
Housing Material | 0 | Cover:SUS304,Case:SUS304 |
Element Sealing Method | 1 | Flat Gasket (D.O.E) |
Element Size | 2 | L500 (L250 X 2) |
Housing O-ring Material | N | NBR |
Port Size | 06 | Rc3/4 |
Element | H | Fiber Element (Cotton) |
Filtration Accuracy | 100 | 100μm |
Element Seal Material | - | — |
Option | - | None |
Made To Order | - | None |
Related Products
Image | Part Number | Part Name |
---|---|---|
- | FQ-BA001 | V-band For Replacement |
![]() |
AG-9S | Quick Plug |
- | L-131S | Upper Element Holder |
- | L-135S | Lower Element Holder |
- | FQ-OP001 | Intermediate Holder |
- | FQ1-CA003N | Case Assembly |
- | FQ1-CA003V | Case Assembly |
- | FQ-KT005N | O-ring Kit |
- | EHM8R10A | Fiber Element,Polypropylene |
- | EH8R10G | Fiber Element |