![]() |
Product Part Number: |
Specifications: FH34/44/54/64 Series Line Filter
●Compact, solid, and safe design
●Easy element replacement
●Easy fluid flow direction reversal
●Possible to detect clogging with the differential pressure indicator and
differential pressure indication switch (CB-□□H)
●Easy element replacement
●Easy fluid flow direction reversal
●Possible to detect clogging with the differential pressure indicator and
differential pressure indication switch (CB-□□H)
Field | Value | Value Details |
---|---|---|
Operating pressure (Max.) | 3 | 3.5MPa |
Construction/Connection | 42 | Element Upward Removal,Threaded;3.5 MPa,Port Sizes 3/4 And 1 |
Port Size | 06 | Threaded Rc:3/4;Flange SSA:20(3/4B) |
Differential pressure indication | 4 | Differential Pressure Indicator(Construction 42 only) |
Relief valve | 0 | With Relief Valve |
Hydraulic fluid | 0 | Petroleum |
Element | P | Paper |
Nominal Filtration | 020 | 20μm |
Flow Direction | - | IN Left |
Made To Order | - | None(Standard) |
Related Products
Image | Part Number | Part Name |
---|---|---|
![]() |
AG-12H | Blanking Cap |
![]() |
AG-12H-V | Blanking Cap |
![]() |
AG-12H-W | Blanking Cap |
- | AG-9H | Blanking Cap |
- | AG-9H-V | Blanking Cap |
- | AG-9H-W | Blanking Cap |
- | CB-48H | Differential Pressure Indicator |
- | CB-48H-V | Differential Pressure Indicator |
- | CB-49H | Differential Pressure Switch |
- | CB-49H-V | Differential Pressure Switch |
- | CB-52H | Differential Pressure Indicator |
- | CB-52H-V | Differential Pressure Indicator |
- | CB-53H | Differential Pressure Switch |
- | CB-53H-V | Differential Pressure Switch |
- | CB-64H | Differential Pressure Indicator |
- | CB-64H-V | Differential Pressure Indicator |
- | CB-65H | Differential Pressure Switch |
- | CB-65H-V | Differential Pressure Switch |
![]() |
EP020-005N | Paper Element |
![]() |
EP020-005V | Paper Element |
![]() |
EP020-010N | Paper Element |
![]() |
EP020-010V | Paper Element |
![]() |
EP020-010W | Paper Element |
![]() |
EP020-020N | Paper Element |
![]() |
EP020-020V | Paper Element |
![]() |
EP120-005N | Paper Element |
![]() |
EP120-005V | Paper Element |
![]() |
EP120-010N | Paper Element |
![]() |
EP120-010V | Paper Element |
![]() |
EP120-010W | Paper Element |
![]() |
EP120-020N | Paper Element |
![]() |
EP120-020V | Paper Element |
![]() |
EP220-005N | Paper Element |
![]() |
EP220-005V | Paper Element |
![]() |
EP220-010N | Paper Element |
![]() |
EP220-010V | Paper Element |
![]() |
EP220-010W | Paper Element |
![]() |
EP220-020N | Paper Element |
![]() |
EP220-020V | Paper Element |
- | EP820-005N | Paper Element |
- | EP820-005V | Paper Element |
- | EP820-010N | Paper Element |
- | EP820-010V | Paper Element |
- | EP820-010W | Paper Element |
- | EP820-020N | Paper Element |
- | EP820-020V | Paper Element |
![]() |
EP910-005N | Paper Element |
![]() |
EP910-005V | Paper Element |
![]() |
EP910-010N | Paper Element |
![]() |
EP910-010V | Paper Element |
![]() |
EP910-010W | Paper Element |
![]() |
EP910-020N | Paper Element |
![]() |
EP910-020V | Paper Element |
- | KA00060 | O-ring |
![]() |
KA00074 | O-ring |
![]() |
KA00079 | O-ring |
![]() |
KA00082 | O-ring |
![]() |
KA00102 | O-ring |
![]() |
KA00104 | O-ring |
![]() |
KA00107 | O-ring |
- | KA00453 | O-ring |
![]() |
KA00463 | O-ring |
- | KA00465 | O-ring |
- | KA00466 | O-ring |
![]() |
KA00468 | O-ring |
- | KA00470 | O-ring |
![]() |
KA00471 | O-ring |
![]() |
KA00636 | O-ring |
![]() |
KA00713 | O-ring |
- | KA00717 | O-ring |
![]() |
KA00720 | O-ring |
![]() |
KA00722 | O-ring |
![]() |
KA00725 | O-ring |
![]() |
KA00803 | O-ring |
![]() |
KA00806 | O-ring |
![]() |
KA00809 | O-ring |
![]() |
KA01296 | Replacement Parts O-ring |
![]() |
KA01296M | O-ring |
![]() |
KA01759 | O-ring |
![]() |
KA01760 | Replacement Parts O-ring |
![]() |
KA02476 | Replacement Parts O-ring |