![]() |
Product Part Number: You will need to login to use the PDF datasheet. PDF datasheet |
Specifications: FGF Series Bag Filter One Element Included
●Highly effective for filtration of high temperature and high viscosity fluids
●Ideal for high flow filtration (Max. 2000 L/min)
●Easy handling of filtered impurities
●Ideal for high flow filtration (Max. 2000 L/min)
●Easy handling of filtered impurities
Field | Value | Value Details |
---|---|---|
Material | S | Vessel Material:Stainless Steel,Seal Material:NBR |
Number of Elements | 1 | 1 pc Included |
Element Size | A | Φ190XL440 |
Bore Size | 20 | Rc2 |
Element Material | E | When Made to Order is X46,Element Material:Polyester(Standard Element),Vinyl Chloride(Sub-element);When Made to Order is Nil,X292,X47,Element Material:Polyester;When Made to Order is X72,Element Material:Polypropylene |
Nominal Tiltration Accuracy (μm) | 010 | 10μm |
Pressure Gauge | G | With Pressure Gauge(1 MPa: Brass For Wetted Parts) |
Option | - | None |
Made To Order | - | Standard |