![]() |
Product Part Number: You will need to login to use the PDF datasheet. PDF datasheet |
Specifications: FGE Series Industrial Filter FGES/FGEL Type (V-band Type)
●Ideal for medium flow filtration (Max. 230 L/min)
●Easy element replacement for V-band type
(With cover anti-scattering mechanism)
●Easy element replacement for V-band type
(With cover anti-scattering mechanism)
Field | Value | Value Details |
---|---|---|
Material | S | Body:Stainless Steel 304,Gasket/O-ring:NBR |
Element Length | A | L250mm |
Port Size | 10 | 1 |
Element category | T | Element Type:Fiber,Material:Polypropylene |
Nominal Tiltration Accuracy (μm) | 010 | 10μm |
Element Seal Material | - | — |
Option | G1 | G46-10-02M (Brass At Wetted Parts) |
Related Products
Image | Part Number | Part Name |
---|---|---|
- | FGE-KT001 | Replacement O-ring |
- | FGE-OP007 | Hexagon Plug |
- | CY-24S | V-Band |
- | FGE-OP005 | Spring+Element Holder |