![]() |
Product Part Number: You will need to login to use the PDF datasheet. PDF datasheet |
Specifications: FGD Series Industrial Filter
●Ideal for low flow filtration (Max. 60 L/min)
●Possible to select the antistatic specification (FGDE, FGDF)
●Possible to select the antistatic specification (FGDE, FGDF)
Field | Value | Value Details |
---|---|---|
Material | F | Cover:SCS14,Case:Stainless Steel 316,Gasket/O-Ring:Fluororesin,Seal:Fluororesin (Antistatic specifications) |
Element Length | B | L500mm(L250mm X 2) |
Port Size | 06 | 3/4 |
Element category | H | Element Type:Fiber,Material:Cotton |
Nominal Tiltration Accuracy (μm) | 001 | 1μm |
Element Seal Material | - | — |
Accessory | - | None |
Made To Order | - | None |
Related Products
Image | Part Number | Part Name |
---|---|---|
- | FGD-OP001 | Replacement Parts Joint Assembly |
- | FGD-KT004 | Replacement Parts Nut Set |
- | KT-FGDF | Replacement Parts Seal Kit |
- | FGD-CA003 | Replacement Case Assembly |
- | FGD-CV005-06 | Replacement Cover |