![]() |
Product Part Number: You will need to login to use the PDF datasheet. PDF datasheet |
Specifications: EXA1 Series Air Management Hub
●Air consumption: Max. 62% reduction
Monitors the machine standby conditions (when production stops) and automatically decreases the pressure.
Reduces unnecessary air consumption
●Compatible with OPC UA
Direct connection enables data communications.
●Compatible with wireless systems
Communication cables not required
High security thanks to unique encryption
Communication distance: Max. 100 m
●IO-Link compatible
Monitors the machine standby conditions (when production stops) and automatically decreases the pressure.
Reduces unnecessary air consumption
●Compatible with OPC UA
Direct connection enables data communications.
●Compatible with wireless systems
Communication cables not required
High security thanks to unique encryption
Communication distance: Max. 100 m
●IO-Link compatible
Field | Value | Value Details |
---|---|---|
Body Size | 30 | 30 For AMS30 |
Protocol | PN | PROFINET, OPC UA (When Wireless Adapter Is Connected: Wireless Base) |
Unit | M | SI Units Only |
Related Products
Image | Part Number | Part Name |
---|---|---|
![]() |
EXW1-A11N | Wireless Adapter |
![]() |
EXW1-AC1-X1 | Wireless Adapter Cable |
![]() |
EX500-AP010-A | Power Supply Cable |
![]() |
EX500-AP010-S | Power Supply Cable |
![]() |
EX500-AP050-A | Power Supply Cable |
![]() |
EX500-AP050-S | Power Supply Cable |
![]() |
ZS-37-A | Lead Wire With M12 Connector |