![]() |
Product Part Number: You will need to login to use the PDF datasheet. PDF datasheet |
Specifications: EX600 Series Fieldbus System EX600-ED End Plate(D Side)
An IO-Link unit compatible terminal unit (IO-Link device) has been added. [New]
Supports digital inputs/outputs, analog inputs/outputs, and IO-Link units
Self-diagnosis function
Web server function
Various connectors available
Up to 9 units can be connected. (Excludes SI units)
Supports digital inputs/outputs, analog inputs/outputs, and IO-Link units
Self-diagnosis function
Web server function
Various connectors available
Up to 9 units can be connected. (Excludes SI units)
Field | Value | Value Details |
---|---|---|
Power Connector | 2 | M12(5 Pins) B-coded |
Mounting | - | Without DIN Rail Mounting Bracket |
Related Products
Image | Part Number | Part Name |
---|---|---|
![]() |
PCA-1558810 | 7/8 Inch Connector Power Supply Cable |
![]() |
PCA-1558823 | 7/8 Inch Connector Power Supply Cable |
![]() |
PCA-1558836 | 7/8 Inch Connector Power Supply Cable |
![]() |
PCA-1558849 | 7/8 Inch Connector Power Supply Cable |
![]() |
PCA-1578081 | Assembly Type 7/8 Inch Connector |
![]() |
PCA-1564927 | M12 Connector Power Supply Cable |
![]() |
PCA-1564930 | M12 Connector Power Supply Cable |
![]() |
PCA-1564943 | M12 Connector Power Supply Cable |
![]() |
PCA-1564969 | M12 Connector Power Supply Cable |
![]() |
PCA-1578078 | Assembly Type 7/8 Inch Connector |