![]() |
Product Part Number: You will need to login to use the PDF datasheet. PDF datasheet |
Specifications: EX600 Series Fieldbus System EX600-DY Digital Output Unit
An IO-Link unit compatible terminal unit (IO-Link device) has been added. [New]
Supports digital inputs/outputs, analog inputs/outputs, and IO-Link units
Self-diagnosis function
Web server function
Various connectors available
Up to 9 units can be connected. (Excludes SI units)
Supports digital inputs/outputs, analog inputs/outputs, and IO-Link units
Self-diagnosis function
Web server function
Various connectors available
Up to 9 units can be connected. (Excludes SI units)
Field | Value | Value Details |
---|---|---|
Output Type | N | NPN |
Number Of Outputs And Connector | F | Number Of Outputs:16 Outputs;Connector:Spring Type Terminal Block(32 pins) |
Related Products
Image | Part Number | Part Name |
---|---|---|
![]() |
EX9-AWES | Seal Cap |
![]() |
EX9-AWTS | Seal Cap For M12 |
![]() |
EX600-ZT1 | Marker |
![]() |
PCA-1075526 | Communication M12 Fieldwireable Connector For PCA Series Socket |
![]() |
PCA-1075528 | Communication M12 Fieldwireable Connector For PCA Series Socket |
![]() |
PCA-1075530 | Communication M12 Fieldwireable Connector For PCA Series Socket |
![]() |
PCA-1446553 | Assembly Type Connector |
![]() |
PCA-1075527 | Communication M12 Fieldwireable Connector For PCA Series Socket |
![]() |
PCA-1075529 | Communication M12 Fieldwireable Connector For PCA Series Socket |
![]() |
PCA-1075531 | Communication M12 Fieldwireable Connector For PCA Series Socket |