![]() |
Product Part Number: You will need to login to use the PDF datasheet. PDF datasheet |
Specifications: EX245 Series Fieldbus System For Input/Output SI Unit Compatible Protocol:PROFIsafe
●A PROFIsafe compatible product has been added. [New]
●For Input/Output
●Push Pull connectors
AIDA specifications compliant
SCRJ connectors, RJ45 connectors
●Compatible with the PROFIenergy energy-saving function
●Shared Device function
●For Input/Output
●Push Pull connectors
AIDA specifications compliant
SCRJ connectors, RJ45 connectors
●Compatible with the PROFIenergy energy-saving function
●Shared Device function
Field | Value | Value Details |
---|---|---|
Connector Type | 3 | Communication Connector : M12 connector (4-pin, Socket, D-coded): 2 pcs.;Power Supply Connector : 7/8 inch connector (5-pin, Plug): 1 pc.,7/8 inch connector (5-pin, Socket): 1 pc. |
Related Products
Image | Part Number | Part Name |
---|---|---|
![]() |
EX9-AWTS | Seal Cap For M12 |
![]() |
EX245-AWC | Seal Cap For Communication Connectors |
![]() |
EX245-AWP | Seal Cap For Power Supply Connectors |
![]() |
EX245-ZJP | Joint Pack |
![]() |
EX600-ZT1 | Marker |
![]() |
PCA-1558810 | 7/8 Inch Connector Power Supply Cable |
![]() |
PCA-1558823 | 7/8 Inch Connector Power Supply Cable |
![]() |
PCA-1578078 | Assembly Type 7/8 Inch Connector |
![]() |
PCA-1578081 | Assembly Type 7/8 Inch Connector |
![]() |
PCA-1446553 | Assembly Type Connector |