![]() |
Product Part Number: |
Specifications: VS7-6·8·10 Series ISO CNOMO Standard Solenoid Valve Metal Seal-Sizes 1,2,3
Field | Value | Value Details |
---|---|---|
Size | 8 | ISO 2 |
Configuration | FG | 2 Position |
Solenoid | S | Single Solenoid |
Voltage | 5 | 110V AC,50/60Hz |
CE-compliant | - | - |