![]() |
Product Part Number: |
Specifications: EVS7-6·8·10 Series Conforming To ISO Standard Solenoid Valve (With M12 Connector) Size 1,2,3
Field | Value | Value Details |
---|---|---|
Size | 10 | Size 3 |
Passage Symbol | FHG | 3 Position Closed Center |
Number Of Solenoids | D | Double |
Coil Rated Voltage | 3 | 24 VDC |
Option | - | None |
Seal Method | - | Metal Seal |
Port Size | - | Without Sub-plate |
Thread Type | - | Rc |