![]() |
Product Part Number: |
Specifications: EQY□H Series e-Actuator Easy To Operate Integrated Controller / Rod Type Battery-less Absolute (Step Motor 24 VDC)
●Guide Rod Type EQYG□H Series [New]
Size: 16, 25, 32
●Easy to set up, just like air equipment!
Two position stop with no programming required
Three position stop with no programming required
Cycle time can be set in all control modes
●Downsized with Integrated Controller, Wiring saving,
Labor saving · Programless · Reduced adjustment time
●Annual CO2 emissions reduced by up to 59% through motor control optimization
5.8 kg-CO2e/year (14.1) ※Values vary depending on operating conditions
Size: 16, 25, 32
●Easy to set up, just like air equipment!
Two position stop with no programming required
Three position stop with no programming required
Cycle time can be set in all control modes
●Downsized with Integrated Controller, Wiring saving,
Labor saving · Programless · Reduced adjustment time
●Annual CO2 emissions reduced by up to 59% through motor control optimization
5.8 kg-CO2e/year (14.1) ※Values vary depending on operating conditions
Field | Value | Value Details |
---|---|---|
Size | 25 | 25 |
Motor Mounting Position | D | Straight Type |
Motor Type | H | Battery-less Absolute(Step Motor 24 VDC) |
Lead | B | EQY16:5 mm,EQY25:6 mm,EQY32:8 mm |
Stroke | 50 | Stroke 50 mm |
Motor Option | - | Without Lock |
Rod End Thread | - | Rod End Female Thread |
Mounting | - | Ends Tapped Body Bottom Tapped |
Controller Position | B | Integrated Controller |
Parallel Input | 5 | NPN |
Related Products
Image | Part Number | Part Name |
---|---|---|
![]() |
GR-S-010 | Grease Pack |
![]() |
GR-S-020 | Grease Pack |