![]() |
Product Part Number: Manufacture discontinued since 3/2014, replacement series:LEMH-DC →New Series |
Specifications: E-MY2H/HT Series E-Rodless Actuator Linear Guide Type
※Production of the E-MY2B/E-MY2C/E-MY2H/E-MY2HT series has been discontinued in March 2014.
Please select the New LEMB/LEMC/LEMH/LEMHT series.
Please select the New LEMB/LEMC/LEMH/LEMHT series.
Field | Value | Value Details |
---|---|---|
Guide | H | Linear Guide, Single Axis |
Nominal Size | 16 | 16 |
Speed Specifications | - | Standard (100~1000 mm/s) |
Load Specifications | - | Standard Load (Size16: 5kg; Size25: 10kg) |
Stroke | 600 | Stroke 600 mm |
Motor Mounting Position | TA | On the Top, Standard |
Output Type | P | PNP |
Number of Stoppable Positioning Points | A | 5-Point Stoppable Type |
Cable Length | - | Integrated Control Type |
Auto Switch | - | Without Auto Switch |
Number Of Auto Switches | - | 2 pcs. Or None |
CE-compliant | - | Integrated Control Type: CE Compliant; Remote Control Type: CE Not Compliant |
Made To Order | - | Standard |
Related Products
Image | Part Number | Part Name |
---|---|---|
![]() |
MYE-LB | Bracket |
![]() |
MYE-DB | Bracket |