![]() |
Product Part Number: You will need to login to use the PDF datasheet. PDF datasheet |
Specifications: DM Series Multi-Connector
●One-touch installation and removal of multi-tubes
●Prevents installation mistakes
●Prevents installation mistakes
Field | Value | Value Details |
---|---|---|
No. of Connecting Tubes | 6 | 6 |
Type | S | Socket Side Only |
Applicable Tubing O.D. | 06 | 6 mm |
Tube Material | NU | Soft nylon Polyurethane |
Accessory | C1 | 1 Cover (Single Side) |
Related Products
Image | Part Number | Part Name |
---|---|---|
- | DM12-P01 | Clamp Ring |
- | DM6-P01 | Clamp Ring |
![]() |
DM-C-12 | Cover |
![]() |
DM-C-6 | Cover |