WEB Catalog

Product Information »  WEB Catalog

Product Part Number:
D5050

CAD Preview2D/3D CAD

You will need to login to use the PDF datasheet.

PDF datasheet
Specifications: Double Clevis

Related Products
Image Part Number Related Products
CP96 Series ISO Standard (15552) Air Cylinder:Standard Type Double Acting,Single Rod Details
55-C96Y Series ATEX Compliant ISO Standard Air Cylinder:Smooth Cylinder Double Acting,Single Rod Details
55-CP96 Series ATEX Compliant ISO Standard Air Cylinder:Standard Type Double Acting,Single Rod Φ32,Φ40,Φ50,Φ63,Φ80,Φ100 Details
55-CP96K Series ATEX Compliant ISO Standard Air Cylinder:Non-rotating Type Double Acting,Single Rod Details
55-C96 Series ATEX Compliant ISO Standard Air Cylinder:Standard Type Double Acting,Single Rod Φ32,Φ40,Φ50,Φ63,Φ80,Φ100 Details
C96K Series ISO Cylinder:Non-rotating Rod Type Double Acting Single Rod Details
C96K Series ISO Cylinder:Non-rotating Rod Type Double Acting Double Rod Details
C96 Series ISO Cylinder:Standard Double Acting Double Rod Details
C96Y Series ISO Cylinder:Smooth cylinder Double Acting Single Rod Details
CP96 Series ISO Cylinder:Standard Double Acting Single Rod Details
CP96K Series ISO Cylinder:Non-rotating Rod Type Double Acting Single Rod Details
55-C96K Series ATEX Compliant ISO Standard Air Cylinder:Non-rotating Type Double Acting,Single Rod Details
C96 Series ISO Cylinder:Standard Double Acting Single Rod Details
CP96K Series ISO Standard (15552) Air Cylinder:Non-rotating Rod Type Double Acting Single Rod Details
C96 Series ISO Standard (15552) Air Cylinder:Standard Type Double Acting,Single Rod Details
CP96N Series Cylinder With Lock Double Acting,Single Rod/Double Rod Details
C96K Series ISO Standard (15552) Air Cylinder:Non-rotating Rod Type Double Acting,Single Rod Details
C96N Series Cylinder With Lock Double Acting,Single Rod/Double Rod Details

Go Top