![]() |
Product Part Number: You will need to login to use the PDF datasheet. PDF datasheet |
Specifications: Double Clevis
Related Products
Image | Part Number | Related Products |
---|---|---|
![]() |
CP96 Series ISO Standard (15552) Air Cylinder:Standard Type Double Acting,Single Rod | →Details |
![]() |
55-C96Y Series ATEX Compliant ISO Standard Air Cylinder:Smooth Cylinder Double Acting,Single Rod | →Details |
![]() |
55-CP96 Series ATEX Compliant ISO Standard Air Cylinder:Standard Type Double Acting,Single Rod Φ32,Φ40,Φ50,Φ63,Φ80,Φ100 | →Details |
![]() |
55-CP96K Series ATEX Compliant ISO Standard Air Cylinder:Non-rotating Type Double Acting,Single Rod | →Details |
![]() |
55-C96 Series ATEX Compliant ISO Standard Air Cylinder:Standard Type Double Acting,Single Rod Φ32,Φ40,Φ50,Φ63,Φ80,Φ100 | →Details |
![]() |
C96K Series ISO Cylinder:Non-rotating Rod Type Double Acting Single Rod | →Details |
![]() |
C96K Series ISO Cylinder:Non-rotating Rod Type Double Acting Double Rod | →Details |
![]() |
C96 Series ISO Cylinder:Standard Double Acting Double Rod | →Details |
![]() |
C96Y Series ISO Cylinder:Smooth cylinder Double Acting Single Rod | →Details |
![]() |
CP96 Series ISO Cylinder:Standard Double Acting Single Rod | →Details |
![]() |
CP96K Series ISO Cylinder:Non-rotating Rod Type Double Acting Single Rod | →Details |
![]() |
55-C96K Series ATEX Compliant ISO Standard Air Cylinder:Non-rotating Type Double Acting,Single Rod | →Details |
![]() |
C96 Series ISO Cylinder:Standard Double Acting Single Rod | →Details |
![]() |
CP96K Series ISO Standard (15552) Air Cylinder:Non-rotating Rod Type Double Acting Single Rod | →Details |
![]() |
C96 Series ISO Standard (15552) Air Cylinder:Standard Type Double Acting,Single Rod | →Details |
![]() |
CP96N Series Cylinder With Lock Double Acting,Single Rod/Double Rod | →Details |
![]() |
C96K Series ISO Standard (15552) Air Cylinder:Non-rotating Rod Type Double Acting,Single Rod | →Details |
![]() |
C96N Series Cylinder With Lock Double Acting,Single Rod/Double Rod | →Details |