![]() |
Product Part Number: You will need to login to use the PDF datasheet. PDF datasheet |
Specifications: D-MP□ Series Actuator Position Sensor
●Actuator stroke position is output with an analog signal
●Repeatability: 0.1 mm
●Analog output
●4 measurement ranges
●Switch output
●IO-Link compatible
●Repeatability: 0.1 mm
●Analog output
●4 measurement ranges
●Switch output
●IO-Link compatible
Field | Value | Value Details |
---|---|---|
Measuring Range | 025 | 25 mm |
Lead Wire | A | Separate Line, 2.0 m |