![]() |
Product Part Number: |
Specifications: D-M9-5 Series Solid State Auto Switch Short Type
●Overall length reduced by 32%(22 mm→15 mm)
●Protrusion from the actuator end surface has been reduced.
●Specifications are the same as those of the standard product (D-M9m).
Field | Value | Value Details |
---|---|---|
Wiring/Output Type | N | 3-wire,NPN |
Lead Wire Length | L | 3 m |