Product Information »
WEB Catalog
Image | Name | Series |
---|---|---|
Solid State Auto Switch General Purpose/Direct Mounting Style | D-□ | |
Magnetic Field Resistant 2-Color Indication Type Solid State Auto Switch D-P3DWA□(Electrical Entry:Grommet) | D-P3DWA□ | |
Magnetic Field Resistant 2-Color Indication Type Solid State Auto Switch D-P3DWASC/SE(Electrical Entry:Pre-wired Connector) | D-P3DWA□ | |
Solid State Auto Switch Auto Switch General Purpose/Band Mounting Style | D-□ | |
Solid State Auto Switch Auto Switch General Purpose/Rail Mounting Style | D-□ | |
Solid State Auto Switch Auto Switch General Purpose/Tie-rod Mounting Style | D-□ | |
2-Color Indication Type Solid State Auto Switch | D-□ | |
2-Color Indication Type with Diagnostic Output Solid State Auto Switch | D-□ | |
Water Resistant 2-Color Indication Type | D-□ | |
For Hygienic Design Cylinders Solid State Auto Switch:Direct Mounting Style | D-□ | |
Solid State Auto Switch With Timer | D-□ | |
Wide Range Detection Type Solid State Auto Switch: Band Mounting Style | D-□ | |
Reed Auto Switch General Purpose/Band Mounting Style | D-□ | |
Trimmer Auto Switch Sensor Unit | D-□ | |
Trimmer Auto Switch Amplifier Unit (With Sensor Unit) | D-□ | |
Water Resistant 2-Color Indicator Solid State Auto Switch/Direct Mounting Type | D-M7BA |