![]() |
Product Part Number: You will need to login to use the PDF datasheet. PDF datasheet |
Specifications: CRA1 Series Rotary Actuator Rack & Pinion Type Size:30,50,63,80,100
●Compact auto switches (D-M9□type) are mountable on 2 surfaces
Auto switch can be mounted from the front
●Weight is reduced by up to 14%
●With air cushion
Easy adjustment of cushion valve
●With auto switch (Series CRA1: CDRA1, CDRA1※※U-Z, CDVRA1)
Auto switch can be mounted from the front
●Weight is reduced by up to 14%
●With air cushion
Easy adjustment of cushion valve
●With auto switch (Series CRA1: CDRA1, CDRA1※※U-Z, CDVRA1)
Field | Value | Value Details |
---|---|---|
With Auto Switch(Built-in Magnet) | D | With Auto Switch |
Mounting Style | B | Basic Type |
Shaft Type | S | Single Shaft |
Type | - | Pneumatic |
Size | 100 | Size 100 |
Port Type | - | Rc |
Rotation Angle | 180 | 180° |
Cushion | C | Air Cushion |
Auto Switch | - | Without Auto Switch |
Number Of Auto Switches | - | 2 pcs. Or None |
Made To Order | - | Standard |
Related Products
Image | Part Number | Part Name |
---|---|---|
![]() |
GR-S-010 | Grease Pack |
- | P694050-21 | End boss Assembly |