![]() |
Product Part Number: You will need to login to use the PDF datasheet. PDF datasheet |
Specifications: CY3B Series Magnetically Coupled Rodless Cylinder/Basic
●Further improvement on Series CY1
●Same mounting dimensions as those of Series CY1. Upgraded
bearing performance and reduction of sliding resistance
●NPT thread and G thread as standard
●Same mounting dimensions as those of Series CY1. Upgraded
bearing performance and reduction of sliding resistance
●NPT thread and G thread as standard
Field | Value | Value Details |
---|---|---|
Bore Size | 32 | Bore Size 32 mm |
Port Thread Type | - | Rc/M Thread |
Cylinder Stroke | 3000 | |
Made To Order | XB11 | Long Stroke Type |
Related Products
Image | Part Number | Part Name |
---|---|---|
![]() |
SN-032B | Mounting Nut |
- | CY3B32-PS | Replacement Parts Seal Kit |
![]() |
GR-S-010 | Grease Pack |
![]() |
GR-S-020 | Grease Pack |