![]() |
Product Part Number: You will need to login to use the PDF datasheet. PDF datasheet |
Specifications: CY1S-Z Series Magnetically Coupled Rodless Cylinder Slider Type:Slide Bearing
●Weight: Max. 15% reduced (0.96 kg: Existing model 1.13 kg)
●Overall length: Max. 15 mm shortened (240 mm: Existing model 255 mm)
●Improved durability
Lub-retainers are mounted on the internal and external surfaces of
the cylinder tube to maintain the lubrication
●Adjustment bolt improves stroke accuracy/repeatability
●Overall length: Max. 15 mm shortened (240 mm: Existing model 255 mm)
●Improved durability
Lub-retainers are mounted on the internal and external surfaces of
the cylinder tube to maintain the lubrication
●Adjustment bolt improves stroke accuracy/repeatability
Field | Value | Value Details |
---|---|---|
Piping | - | Both Sides Piping Type |
Bore Size | 20 | Bore Size 20 mm |
Port Thread Type | - | M Thread,Rc |
Cylinder Stroke | 200 | Standard Stroke 200 mm |
Adjustment Type | - | With Adjusting Bolt |
Auto Switch | M9B | Solid State Auto Switch, Grommet, With Indicator Light, 2-wire, In-line, Lead Wire :0.5m, Apply Voltage :DC24V(DC10~28V) |
Number Of Auto Switches | - | 2 pcs. Or None |
Made To Order | - | Standard |
Related Products
Image | Part Number | Part Name |
---|---|---|
![]() |
CYS20-37-AJ027-R | Replacement Parts Bumper Bolt Assembly |
- | CY1S20-Z-PS | Replacement Parts Seal Kit |