![]() |
Product Part Number: You will need to login to use the PDF datasheet. PDF datasheet |
Specifications: CY1L Series Magnetically Coupled Rodless Cylinder Slider Type:Ball Bushing Bearing
●Magnetically coupled, space-saving cylinder permits a wide range of applications
Field | Value | Value Details |
---|---|---|
Bore Size | 20 | Bore Size 20 mm |
Port Thread Type | - | Rc |
Magnetic Holding Force | H | Holding Force Type H |
Cylinder Stroke | 200 | Standard Stroke 200 mm |
Adjustment Type | - | With Adjusting Bolt |
Auto Switch | - | Without Auto Switch |
Number Of Auto Switches | - | 2 pcs. Or None |
Made To Order | - | Standard |
Related Products
Image | Part Number | Part Name |
---|---|---|
- | CY1L20-PS-N | Replacement Parts Seal Kit |
![]() |
GR-S-010 | Grease Pack |
![]() |
GR-S-020 | Grease Pack |