![]() |
Product Part Number: You will need to login to use the PDF datasheet. PDF datasheet |
Specifications: CXS Series Dual Rod Cylinder Basic Type
●Compact cylinder with high-precision guide function for pick & place applications
Field | Value | Value Details |
---|---|---|
Bearing Type | M | Slide Bearing |
Bore Size | 20 | Bore Size 20 mm |
Port Thread Type | - | M-thread Or Rc1/8 |
Cylinder Stroke | 50 | Standard Stroke 50 mm |
Auto Switch | - | Without Auto Switch (With Built-in Magnet) *When Made To Order Is XB6 Without Built-in Magnet |
Number Of Auto Switches | - | 2 pcs. Or None |
Made To Order | - | Standard |
Related Products
Image | Part Number | Part Name |
---|---|---|
![]() |
CXSM20-PS | Replacement Parts Seal Kit |
![]() |
GR-S-010 | Grease Pack |