![]() |
Product Part Number: You will need to login to use the PDF datasheet. PDF datasheet |
Specifications: CXS Series Dual Rod Cylinder Basic Type
●Compact cylinder with high-precision guide function for pick & place applications
| Field | Value | Value Details |
|---|---|---|
| Bearing Type | M | Slide Bearing |
| Bore Size | 10 | Bore Size 10 mm |
| Port Thread Type | - | M-thread Or Rc1/8 |
| Cylinder Stroke | 75 | Standard Stroke 75 mm |
| Auto Switch | Y7PZ | Solid State Auto Switch, Grommet, With Indicator Light, 3-wire (PNP), In-line, Lead Wire :5m, Apply Voltage :DC5V,12V,24V(DC4.5~28V) |
| Number Of Auto Switches | - | 2 pcs. Or None |
| Made To Order | - | Standard |
Related Products
| Image | Part Number | Part Name |
|---|---|---|
|
CXSM10APS | Replacement Parts Seal Kit |
|
GR-S-010 | Grease Pack |


