![]() |
Product Part Number: You will need to login to use the PDF datasheet. PDF datasheet |
Specifications: CXS2 Series Dual Rod Cylinder Basic Type
●Allowable kinetic energy: 0.016J (7 times that of the existing model)
●Max. piston speed: 800 mm/s (2.6 times that of the existing model)
●Max. standard stroke increased
●Mounting dimensions are compatible with the existing CXS series products
●Double piston construction provides twice the output force
●Non-rotating accuracy of ±0.1° because of the dual rod construction
●Max. piston speed: 800 mm/s (2.6 times that of the existing model)
●Max. standard stroke increased
●Mounting dimensions are compatible with the existing CXS series products
●Double piston construction provides twice the output force
●Non-rotating accuracy of ±0.1° because of the dual rod construction
Field | Value | Value Details |
---|---|---|
Bearing Type | M | Slide Bearing |
Bore Size | 10 | Bore Size 10 mm |
Thread Type | - | M-thread(Φ6 To Φ20),Rc(Φ25,Φ32) |
Cylinder Stroke [mm] | 100 | Standard Stroke 100 mm |
Auto Switch | - | Without Auto Switch (Built-In Magnet) |
Number Of Auto Switches | - | 2 pcs. Or None |
Related Products
Image | Part Number | Part Name |
---|---|---|
![]() |
GR-S-010 | Grease Pack |
- | CXS2M10APS | Replacement Parts Seal Kit |