![]() |
Product Part Number: You will need to login to use the PDF datasheet. PDF datasheet |
Specifications: CVM5 Series Valve Mounted Cylinder Double Acting Single Rod
●Valve is mounted on a round cylinder
●Built-in speed controller for some models
●Cylinder with a valve makes it easy to adjust speed
●With auto switch (Series CDVJ: CDVJ5, CDVJ3, Series CDVM:
CDVM5, CDVM5K, CDVM3, CDVM3K, Series CDV3: CDV3, CDV3K,
Series CDVS1: CDVS1, CDVS1K)
●Built-in speed controller for some models
●Cylinder with a valve makes it easy to adjust speed
●With auto switch (Series CDVJ: CDVJ5, CDVJ3, Series CDVM:
CDVM5, CDVM5K, CDVM3, CDVM3K, Series CDV3: CDV3, CDV3K,
Series CDVS1: CDVS1, CDVS1K)
Field | Value | Value Details |
---|---|---|
With Auto Switch(Built-in Magnet) | - | Without Auto Switch |
Mounting Style | C | Single Clevis Style |
Bore Size | 40 | Bore Size 40 mm |
Port Thread Type | - | Rc |
Piping Type | - | Screw-in Type |
Cylinder Stroke | 100 | Standard Stroke 100 mm |
Rod Extended/Retracted When Energized | - | Rod Extended When Energized |
Suffix For Cylinder | - | None |
Solenoid Valve | 1 | 2 Position Single |
Solenoid Valve Voltage | 2 | 200 VAC |
Electrical Entry | G | Grommet |
Light/Surge Voltage Suppressor | - | None |
Manual Override | - | Push-turn Locking Type |
Auto Switch | - | Without Auto Switch |
Number Of Auto Switches | - | 2 pcs. Or None |
Auto Switch Mounting Bracket | - | None |
Made To Order | - | Standard |
Related Products
Image | Part Number | Part Name |
---|---|---|
![]() |
GR-S-010 | Grease Pack |
![]() |
CM-C040B | Single Clevis |
![]() |
I-040B | Single Knuckle Joint |
![]() |
Y-040B | Double Knuckle Joint |
![]() |
CDP-2 | Clevis Pin And Knuckle Pin |
![]() |
CDP-3 | Clevis Pin And Knuckle Pin |
![]() |
NT-04 | Rod End Nut Material:Carbon Steel |
![]() |
SN-040B | Mounting Nut |
![]() |
TN-040B | Trunnion Nut |
- | CM240-PS | Replacement Parts Rod Seal |