Product Part Number: |
Specifications: CS2 Series Air Cylinder
●Φ320 to the standard type (single rod, both rods) have been added [New]
●Long stroke (Φ180-Φ320) have been added [New]
● Lightweight: Weight reduced by up to 65% (39.1 kg → 13.4 kg)
● High rigidity (Allowable lateral load: Max. 900 N)
● Improved ease of piping:
Centralized piping ports in the axial direction increase piping flexibility
(Axial centralized piping type)
●Long stroke (Φ180-Φ320) have been added [New]
● Lightweight: Weight reduced by up to 65% (39.1 kg → 13.4 kg)
● High rigidity (Allowable lateral load: Max. 900 N)
● Improved ease of piping:
Centralized piping ports in the axial direction increase piping flexibility
(Axial centralized piping type)
Field | Value | Value Details |
---|---|---|
With Auto Switch(Built-in Magnet) | - | Without Auto Switch |
Mounting Style | L | Foot Style |
Bore Size | 160 | Bore Size 160 mm |
Port Thread Type | - | Rc |
Cylinder Stroke | 500 | Standard Stroke 500 mm |
Suffix For Cylinder | - | Without Rod Boot,Both Ends |
Stroke Adjustment Symbol | - | None |
Dual Stroke Mark | - | Without Two Stroke Mark |
Cylinder Stroke 2 | - | Without Cylinder Stroke 2 |
Suffix For Cylinder2 | - | Without Rod Boot,Both Ends |
Auto Switch | - | Without Auto Switch |
Number Of Auto Switches | - | 2 pcs. Or None |
Made To Order | - | Standard |
Related Products
Image | Part Number | Part Name |
---|---|---|
- | BBA1 | Auto Switch Mounting Screw Set Made of Stainless Steel |
CS2-L16 | Foot Style | |
CS2-160A-PS | Seal Kit |