![]() |
Product Part Number: You will need to login to use the PDF datasheet. PDF datasheet |
Specifications: CS1 Series Air Cylinder:Standard Type Lube,Non-lube Type,Air-hydro Type
●Large bore air cylinder of the square cover, tie-rod type
●With auto switch (Series CDS1: CDS1, CDS1W, CDS1□Q)
※The air hydro type is only available in Φ125, Φ140 and Φ160
●With auto switch (Series CDS1: CDS1, CDS1W, CDS1□Q)
※The air hydro type is only available in Φ125, Φ140 and Φ160
Field | Value | Value Details |
---|---|---|
Mounting Style | F | Rod Side Flange Style |
Tube Material | - | Aluminum Tube: Bore Size 125,140,Stroke 1000 mm Or Less; Bore Size 160, Stroke 1200 mm or Less. Steel Tube: Bore Size 125,140,Stroke 1001mm Or More; Bore Size 160,Stroke 1201mm Or More; Bore Size 180~300. |
Type | N | Non-lube |
Bore Size | 200 | Bore Size 200 mm |
Port Thread Type | - | Rc |
Cylinder Stroke | 100 | Standard Stroke 100 mm |
Suffix For Cylinder | - | With Cushion In Both Sides(Air-hydro Type Has Nocushion.) |
Stroke Adjustment Symbol | - | None |
Dual Stroke Mark | - | Without Two Stroke Mark |
Cylinder Stroke 2 | - | Without Cylinder Stroke 2 |
Suffix For Cylinder2 | - | With Cushion In Both Sides(Air-hydro Type Has Nocushion.) |
Made To Order | - | Standard |
Class 2 Pressure Vessel | - | Applicable |
Related Products
Image | Part Number | Part Name |
---|---|---|
![]() |
GR-S-010 | Grease Pack |
![]() |
GR-S-020 | Grease Pack |
- | BBA1 | Auto Switch Mounting Screw Set Made of Stainless Steel |
- | CS1N200A-PS | Seal Kit |
![]() |
CS1-F20 | Flange Assembly |
![]() |
I-20 | I Type Single Knuckle Joint |
![]() |
Y-20 | Y Type Double Knuckle Joint |
![]() |
NT-20 | Rod End Nut Material:Carbon Steel |
![]() |
IY-18 | Clevis Pin And Knuckle Pin |