![]() |
Product Part Number: You will need to login to use the PDF datasheet. PDF datasheet |
Specifications: CRP Series Compact Compressor
Field | Value | Value Details |
---|---|---|
Controller Mounting | S | Screw Mounting |
Cable Length | 1 | 1 m |
Silencer For Suction Port | B | Model:ANB1-01 Noise(Positive Pressure):55dB |
High-Precision Digital Pressure Switch | P | Model:ISE20A-Y-01-J-X603 |
Check Valve With One-touch Fittings For The Pressure Relief Circuit | K | Model:AKH06-00 Applicable Tubing O.D.:Φ6 |
3 Port Solenoid Valve For The Pressure Relief Circuit | V | Model:V124-5LU-M5 |
Related Products
Image | Part Number | Part Name |
---|---|---|
![]() |
ANB1-01 | Silencer |
![]() |
ISE20A-Y-01-J-X603 | Digital Pressure Switch |
![]() |
AKH06-00 | Check Valve |
![]() |
V124-5LU-M5 | 3 Port Solenoid Valve |
![]() |
AN05-M5 | Silencer |