![]() |
Product Part Number: You will need to login to use the PDF datasheet. PDF datasheet |
Specifications: CRB2 Series Rotary Actuator Vane Type
●Possible to move the auto switch mounting position as desired
●Direct mounting
●Connection port position: Side ported and axial ported selectable
(When a switch and angle adjuster are installed, side ported only.)
●Low pressure operation: 0.2 MPa (Size 10), 0.15 MPa (Sizes 15 to 40)
●Possible to adjust the angle as desired
●With auto switch (Series CDRB2: CDRB2□W, CDRB2□WU)
●Direct mounting
●Connection port position: Side ported and axial ported selectable
(When a switch and angle adjuster are installed, side ported only.)
●Low pressure operation: 0.2 MPa (Size 10), 0.15 MPa (Sizes 15 to 40)
●Possible to adjust the angle as desired
●With auto switch (Series CDRB2: CDRB2□W, CDRB2□WU)
Field | Value | Value Details |
---|---|---|
With Auto Switch(Built-in Magnet) | - | Without Auto Switch |
Mounting Style | B | Basic |
Shaft Type | W | Double Shaft With Single Flat (Size 10 To 30);Long Shaft Key, Short Shaft With Single Flat (Size 40) |
Angle Adjuster | - | None |
Size | 20 | 20 |
Rotating Angle | 180 | 180° |
Vane Type | S | Single Vane |
Connecting Port | - | Side Ported |
Auto Switch | - | Without Auto Switch |
Number Of Auto Switches | - | 2 pcs. Or None |
Made To Order | - | Standard |
Related Products
Image | Part Number | Part Name |
---|---|---|
![]() |
P611060-1M | Auto Switch Unit |
![]() |
P811030-3 | Angle Adjuster(For Rotary Actuator) |
![]() |
P811030-4M | Angle Adjuster(For Rotary Actuator) |
![]() |
P811030-4 | Angle Adjuster(For Rotary Actuator) |
- | P211060-10 | Joint Unit |
![]() |
P611060-1 | Auto Switch Unit |
- | P811080-8M | null |
![]() |
P611060-8 | Joint Unit |