![]() |
Product Part Number: You will need to login to use the PDF datasheet. PDF datasheet |
Specifications: CQU Series Compact Cylinder:Plate Type Double Acting,Single Rod
●Reduces the width by maximum 40% with oval piston design
(compared with the CQ2 series)
●Weight: Reduced by up to 36% (compared with the MU series)
●A small type of auto switch can be mounted from 4 directions
●No protrusion of auto switch from the mounting slot
(compared with the CQ2 series)
●Weight: Reduced by up to 36% (compared with the MU series)
●A small type of auto switch can be mounted from 4 directions
●No protrusion of auto switch from the mounting slot
Field | Value | Value Details |
---|---|---|
Mounting | B | Through-hole/Both Ends Tapped Common (Standard) |
Size | 32 | Piston Area Equivalent To 32 mm |
Cylinder Stroke | 20 | Standard Stroke 20 mm |
Rod End Thread | - | Rod End Female Thread |
Auto Switch | M9B | Solid State Auto Switch, Grommet, With Indicator Light, 2-wire, In-line, Lead Wire :0.5m, Apply Voltage :DC24V(DC10~28V) |
Number Of Auto Switches | - | 2 pcs. Or None |
Related Products
Image | Part Number | Part Name |
---|---|---|
![]() |
GR-S-010 | Grease Pack |
![]() |
CQ-M5X80L | Mounting Bolt |
- | CQUB32-PS | Replacement Parts Seal Kit |
![]() |
I-MU03 | Single Knuckle Joint |
![]() |
Y-MU03 | Double Knuckle Joint |