![]() |
Product Part Number: You will need to login to use the PDF datasheet. PDF datasheet |
Specifications: CQU Series Compact Cylinder:Plate Type Double Acting,Single Rod
●Reduces the width by maximum 40% with oval piston design
(compared with the CQ2 series)
●Weight: Reduced by up to 36% (compared with the MU series)
●A small type of auto switch can be mounted from 4 directions
●No protrusion of auto switch from the mounting slot
(compared with the CQ2 series)
●Weight: Reduced by up to 36% (compared with the MU series)
●A small type of auto switch can be mounted from 4 directions
●No protrusion of auto switch from the mounting slot
| Field | Value | Value Details |
|---|---|---|
| Mounting | B | Through-hole/Both Ends Tapped Common (Standard) |
| Size | 20 | Piston Area Equivalent To 20 mm |
| Cylinder Stroke | 15 | Standard Stroke 15 mm |
| Rod End Thread | - | Rod End Female Thread |
| Auto Switch | M9N | Solid State Auto Switch, Grommet, With Indicator Light, 3-wire (NPN), In-line, Lead Wire :0.5m, Apply Voltage :DC5V,12V,24V(DC4.5~28V) |
| Number Of Auto Switches | - | 2 pcs. Or None |
Related Products
| Image | Part Number | Part Name |
|---|---|---|
|
GR-S-010 | Grease Pack |
|
CQ-M5X65L | Mounting Bolt |
| - | CQUB20-PS | Replacement Parts Seal Kit |
|
I-G02 | Single Knuckle Joint |
|
Y-G02 | Double Knuckle Joint |


