Product Part Number: Manufacture discontinued since 10/2009, replacement series: CQ2WZ →New Product Number |
Specifications: CQ2W Series Compact Cylinder: Standard Type Double Acting, Double Rod
Field | Value | Value Details |
---|---|---|
Built-in Magnet | - | Without Built-in Magnet |
Mounting Style | A | Both Ends Tapped Style |
Type | - | Pneumatic |
Bore Size | 40 | Bore Size 40 mm |
Port Thread Type | - | Rc/M Thread |
Cylinder Stroke | 50 | Standard Stroke 50 mm |
Body Option | M | Rod End Male Thread |
Auto Switch | - | Without Auto Switch |
Number Of Auto Switches | - | 2 pcs. Or None |
Made To Order | - | Standard |
Related Products
Image | Part Number | Part Name |
---|---|---|
- | BBA2 | Mounting Screw Set Made of Stainless Steel |
GR-S-010 | Grease Pack | |
- | CQ2WB40-PS | Replacement Parts Seal Kit |
NT-04 | Rod End Nut Material:Carbon Steel |