![]() |
Product Part Number: |
Specifications: CPA2 Series P Cylinder (Cylinder With Positioner)
●The cylinder positioning in proportion to the input signal (air pressure) is possible
●Correction operation function: Returns to the initial setting position even when the position deviates due to load variations
●Correction operation function: Returns to the initial setting position even when the position deviates due to load variations
Field | Value | Value Details |
---|---|---|
Mounting | D | Double Clevis |
Bore Size | 100 | 100 mm |
Stroke | 150 | Stroke 150 mm |
Rod Boot | - | Without Rod Boot |
Accessories | Y | With Double Knuckle |