![]() |
Product Part Number: You will need to login to use the PDF datasheet. PDF datasheet |
Specifications: CP96 Series ISO Standard (15552) Air Cylinder:Standard Type Double Acting,Single Rod
●New series added: Series CP96-W/CP96K/CP96K-W [New]
●Made to Order added [New]
●Lightweight up to 15% weight reduced
●By adopting a new cushion method (Air cushion + Bumper cushion),Cycle time shortened
●The bumper cushion reduces the metal noise that occurs when the piston stops at the end of the stroke.
●Made to Order added [New]
●Lightweight up to 15% weight reduced
●By adopting a new cushion method (Air cushion + Bumper cushion),Cycle time shortened
●The bumper cushion reduces the metal noise that occurs when the piston stops at the end of the stroke.
Field | Value | Value Details |
---|---|---|
With Auto Switch(Built-in Magnet) | D | Without Auto Switch (Built-In Magnet) |
Mounting Style | B | Basic |
Bore Size | 125 | Bore Size 125 mm |
Cylinder Stroke | 200 | Standard Stroke 200 mm |
Rod Boot | - | Without Rod Boot |
Dual Stroke Mark | - | Without Two Stroke Mark |
Cylinder Stroke 2 | - | Without Cylinder Stroke 2 |
Cushion | - | Air Cushion |
Rod Boot 2 | - | Without Rod Boot |
Auto Switch | - | Without Auto Switch |
Number Of Auto Switches | - | 2 pcs. Or None |
Made To Order | - | Standard |
Related Products
Image | Part Number | Part Name |
---|---|---|
![]() |
GKM30-54 | Rod Clevis (ISO 8140) |
![]() |
CS96-125 | Seal Kit |
![]() |
GR-S-010 | Grease Pack |
![]() |
GR-S-020 | Grease Pack |