![]() |
Product Part Number: You will need to login to use the PDF datasheet. PDF datasheet |
Specifications: CM2-Z Series Air Cylinder:Standard Type Double Acting,Single Rod
●Female rod end available as standard
●Easy fine adjustment of auto switch position
●Single clevis and trunnion pivot brackets are available
●Part numbers with rod end bracket and/or pivot bracket available (Not necessary to order a bracket for the applicable cylinder separately)
●With auto switch (Series CDM2-Z: CDM2,CDM2W,CDM2K,CDM2KW,CDM2R,CDM2RK)
●Easy fine adjustment of auto switch position
●Single clevis and trunnion pivot brackets are available
●Part numbers with rod end bracket and/or pivot bracket available (Not necessary to order a bracket for the applicable cylinder separately)
●With auto switch (Series CDM2-Z: CDM2,CDM2W,CDM2K,CDM2KW,CDM2R,CDM2RK)
Field | Value | Value Details |
---|---|---|
With Auto Switch(Built-in Magnet) | - | Without Auto Switch |
Type | - | Pneumatic |
Mounting Style | B | Basic (Double-side Bossed) |
Bore Size | 20 | Bore Size 20 mm |
Port Thread Type | - | Rc |
Cylinder Stroke | 200 | Standard Stroke 200 mm |
Suffix For Cylinder | - | Rubber Cushion,Rod End Male Thread,Without Rod Boot |
Dual Stroke Mark | - | Without Two Stroke Mark |
Cylinder Stroke 2 | - | Without Cylinder Stroke 2 |
Suffix For Cylinder2 | - | Rubber Cushion,Rod End Male Thread,Without Rod Boot |
Pivot Bracket | - | None |
Rod End Bracket | - | None |
Auto Switch | - | Without Auto Switch |
Number Of Auto Switches | - | 2 pcs. Or None |
Made To Order | - | Standard |
Related Products
Image | Part Number | Part Name |
---|---|---|
![]() |
GR-S-010 | Grease Pack |
![]() |
CM20Z-PS | Rod Seal |
![]() |
SN-020B | Mounting Nut |
![]() |
SN-020BSUS | Mounting Nut |
![]() |
NT-02 | Rod End Nut Material:Carbon Steel |
![]() |
NT-02SUS | Rod End Nut Stainless Steel |