![]() |
Product Part Number: |
Specifications: CLKG-X2095 Series Clamp Cylinder With Lock Slim Style Built-in Standard Magnet Type
●Φ25 is available
Weight: 380g, Length: 186.7mm
(Φ25-50 stroke without speed controller or auto switch.)
●Weight reduced by up to 48%, total length reduced by 18%
Weight: 380g, Length: 186.7mm
(Φ25-50 stroke without speed controller or auto switch.)
●Weight reduced by up to 48%, total length reduced by 18%
Field | Value | Value Details |
---|---|---|
Clevis Width | B | 12 mm |
Bore Size | 32 | Bore Size 32 mm |
Cylinder Stroke | 75 | Standard Stroke 75 mm |
End Bracket | Y | Double Knuckle Joint |
Option | - | None |
Locking Direction | B | Retraction Locking |
Auto Switch | P3DWA | Magnetic Field Resistant 2-color Indicator, Solid State Auto Switch, Grommet, With Indicator Light, 2-wire, In-line, Lead Wire :0.5m, Apply Voltage :DC24V |
Number Of Auto Switches | - | 2 pcs. Or None |
Made To Order | X2095 | Slim Type |
Related Products
Image | Part Number | Part Name |
---|---|---|
![]() |
CKB-X2095-P02 | Clevis Pin And Knuckle Pin |
![]() |
CKG32-X2095-R075 | Auto Switch Mounting Bracket Assembly |