![]() |
Product Part Number: You will need to login to use the PDF datasheet. PDF datasheet |
Specifications: CKZT Series Power Clamp Cylinder Bore Size:Φ80
●High clamping force: 8800 N (Arm length: 100 mm, 0.5 MPa pressure)
●Force amplification with a toggle mechanism and lock function
●Spatter-proof construction
●Equipped with a proximity switch that can be used in welding magnetic fields
●A model with a manually operated handle (lock specification) is available
●Force amplification with a toggle mechanism and lock function
●Spatter-proof construction
●Equipped with a proximity switch that can be used in welding magnetic fields
●A model with a manually operated handle (lock specification) is available
Field | Value | Value Details |
---|---|---|
Bore Size | 80 | 80 mm |
Cylinder Port | - | G |
Arm Opening Angle | 90 | 90° |
Proximity Switch | T | TURCK |
Specifications | - | Base Type |
Manually Operated Handle Mounting Position | - | Without Manually Operated Handle |
Related Products
Image | Part Number | Part Name |
---|---|---|
- | CKZN-B080D | Replaceable Kits Kits With Changing Opening Angle Of Arm |
- | CKZN-D080D | Replaceable Kits Kits With Changing Opening Angle Of Arm |
- | CKZN-K080D | Angle Adjuster Kit |
![]() |
CKZ1N-S080T | Replaceable Kits Switch Cassette |
![]() |
CKZ2N-T080 | Replaceable Kits Top Cover Kits |