![]() |
Product Part Number: You will need to login to use the PDF datasheet. PDF datasheet |
Specifications: CKZT Series Power Clamp Cylinder Base Type Bore Size:Φ40
●Lightweight, Compact
Weight: 1.6 kg
Width: 54 mm, Height: 265.9 mm
●High clamping force
Clamping force: 1200 N (Arm length: 100 mm, 0.5 MPa pressure)
●Force amplification with a toggle mechanism and lock function
●Spatter-proof construction
●Equipped with a proximity switch that can be used in welding magnetic fields
●A model with a manually operated handle (lock specification) is available
Weight: 1.6 kg
Width: 54 mm, Height: 265.9 mm
●High clamping force
Clamping force: 1200 N (Arm length: 100 mm, 0.5 MPa pressure)
●Force amplification with a toggle mechanism and lock function
●Spatter-proof construction
●Equipped with a proximity switch that can be used in welding magnetic fields
●A model with a manually operated handle (lock specification) is available
Field | Value | Value Details |
---|---|---|
Bore Size | 40 | Bore Size 40 mm |
Cylinder Port | - | G |
Arm Opening Angle | 105 | 105° |
Proximity Switch | T | TURCK |
Top Cover Material | - | Rubber Cover(Equivalent To UL94 Standard V0: Flame Resistant) |
Related Products
Image | Part Number | Part Name |
---|---|---|
- | CKZT-B040C | Replaceable Kits Kits With Changing Opening Angle Of Arm |
- | CKZT-D040C | Replaceable Kits Kits With Changing Opening Angle Of Arm |
- | CKZT-K040C | Angle Adjuster Kit |
- | CKZT-S040T | Replaceable Kits Switch Cassette |
- | CKZT-T040 | Replaceable Kits Top Cover Kits |