![]() |
Product Part Number: You will need to login to use the PDF datasheet. PDF datasheetManufacture discontinued since 3/2017, replacement series:CKG1-Z1 →New Series |
Specifications: CKG1-Z Series Clamp Cylinder With Standard Auto Switch (Band Mounting Style/Rod Mounting Type)
●Total tube length reduced by 7 mm (for CKP1m40)
●Easy fine speed adjustment with screw adjustment construction
●Speed controller valve has no projection from the tube’s external surface
●It is possible to mount magnetic field resistant auto switches from 3 directions
D-P3DW type, D-P4DW type (CKG1)
D-P79WSE type, D-P74L/Z type
●Can be used as a spatter resistant cylinder for arc welding
(-XC88/-XC89/-XC91) (CKG1 only)
●Easy fine speed adjustment with screw adjustment construction
●Speed controller valve has no projection from the tube’s external surface
●It is possible to mount magnetic field resistant auto switches from 3 directions
D-P3DW type, D-P4DW type (CKG1)
D-P79WSE type, D-P74L/Z type
●Can be used as a spatter resistant cylinder for arc welding
(-XC88/-XC89/-XC91) (CKG1 only)
Field | Value | Value Details |
---|---|---|
Built-in Standard Magnet Type | G | Built-In Standard Magnet Type |
Clevis Width | B | 19.5 mm |
Bore Size | 63 | 63 mm |
Thread Type | - | Rc1/4 |
Cylinder Stroke | 100 | Standard Stroke 100 mm |
Cylinder Stroke | YA | Double Knuckle Joint M6 With Tap |
Option | - | None |
Auto Switch | A93L | Reed Auto Switch, Grommet, With Indicator Light, 2-wire, In-line, Lead Wire :3m, Apply Voltage :DC24V,AC100V |
Number Of Auto Switches | - | 2 pcs. Or None |
Auto Switch Mounting Type | - | Band Mounting |
Made To Order | - | Standard |
Related Products
Image | Part Number | Part Name |
---|---|---|
![]() |
CK-P04 | Clevis Pin And Knuckle Pin |
![]() |
GR-S-010 | Grease Pack |
![]() |
CKB-YA04 | Double Knuckle Joint M6 With Tap |