![]() |
Product Part Number: You will need to login to use the PDF datasheet. PDF datasheetManufacture discontinued since 9/2013, replacement series:CK1_G1-Z →New Series |
Specifications: CK1/CKG1 Series Clamp Cylinder:Basic Type Built-in Standard Magnet Type Magnetic Field Resistant Auto Switch Band Mounting Style
Field | Value | Value Details |
---|---|---|
Type | G | Built-In Standard Magnet Type |
Clevis Width | B | 19.5 mm |
Bore Size | 63 | Bore Size 63 mm |
Thread Type | - | Rc1/4 |
Cylinder Stroke | 100 | Standard Stroke 100 mm |
Cylinder Stroke | YA | Double Knuckle Joint M6 With Tap |
Option | - | None |
Auto Switch | - | Without Auto Switch (With Built-in Magnet) |
Number Of Auto Switches | - | 2 pcs. Or None |
Auto Switch Mounting Bracket | - | None |
Made To Order | - | Standard |
Related Products
Image | Part Number | Part Name |
---|---|---|
![]() |
CKB-YA04 | Double Knuckle Joint M6 With Tap |