![]() |
Product Part Number: You will need to login to use the PDF datasheet. PDF datasheetManufacture discontinued since 3/2017, replacement series:CKG1-P1-Z1 →New Series |
Specifications: CKG1-Z/CKP1-Z Series Clamp Cylinder With Magnetic Field Resistant Auto Switch Rod Mounting Style
●Total tube length reduced by 7 mm (for CKP1m40)
●Easy fine speed adjustment with screw adjustment construction
●Speed controller valve has no projection from the tube’s external surface
●It is possible to mount magnetic field resistant auto switches from 3 directions
D-P3DW type, D-P4DW type (CKG1)
D-P79WSE type, D-P74L/Z type
●Can be used as a spatter resistant cylinder for arc welding
(-XC88/-XC89/-XC91) (CKG1 only)
●Easy fine speed adjustment with screw adjustment construction
●Speed controller valve has no projection from the tube’s external surface
●It is possible to mount magnetic field resistant auto switches from 3 directions
D-P3DW type, D-P4DW type (CKG1)
D-P79WSE type, D-P74L/Z type
●Can be used as a spatter resistant cylinder for arc welding
(-XC88/-XC89/-XC91) (CKG1 only)
Field | Value | Value Details |
---|---|---|
Type | G | Built-In Standard Magnet Type With Magnetic Field Resistant Auto Switch |
Clevis Width | A | 16.5 mm |
Bore Size | 63 | 63 mm |
Thread Type | - | Rc1/4 |
Cylinder Stroke | 50 | Standard Stroke 50 mm |
Cylinder Stroke | Y | Double Knuckle Joint M6 Without Tap |
Option | - | None |
Auto Switch | P4DWL | Magnetic Field Resistant 2-color Indicator, Solid State Auto Switch, Grommet, With Indicator Light, 2-wire, In-line, Lead Wire :3m, Apply Voltage :DC24V(DC20~28V) |
Number Of Auto Switches | - | 2 pcs. Or None |
Made To Order | - | Standard |
Related Products
Image | Part Number | Part Name |
---|---|---|
![]() |
CK-P04 | Clevis Pin And Knuckle Pin |
![]() |
GR-S-010 | Grease Pack |
![]() |
CKA-Y04 | Double Knuckle Joint M6 Without Tap |