![]() |
Product Part Number: You will need to login to use the PDF datasheet. PDF datasheet |
Specifications: CJP Series Pin Cylinder:Single Acting,Spring Return
●Two auto switches can be mounted even for Φ4, 5 st
●Possible to connect a Φ2 One-touch fitting and a speed controller
●With auto switch (Series CDJP2: CDJP2)
●Possible to connect a Φ2 One-touch fitting and a speed controller
●With auto switch (Series CDJP2: CDJP2)
Field | Value | Value Details |
---|---|---|
Mounting | B | Panel Mount Type |
Bore Size | 6 | Bore Size 6 mm |
Cylinder Stroke | 5 | Standard Stroke 5 mm |
Hose nipple | H6 | For Φ6/Φ4 Tubing |
Rod End Thread | - | With Thread |
Made To Order | - | Standard |
Related Products
Image | Part Number | Part Name |
---|---|---|
![]() |
CJPS6-G | Replacement Parts Gasket |
![]() |
NTP-006 | Rod End Nut Material: Steel |
![]() |
SNPS-006 | Mounting Nut |
![]() |
CJ-5H-6 | Hose Nipple Dedicated With Panel Mount Type |