![]() |
Product Part Number: You will need to login to use the PDF datasheet. PDF datasheet |
Specifications: CJP2 Series Pin Cylinder:Double Acting, Single Rod
●Two auto switches can be mounted even for Φ4, 5 st
●Possible to connect a Φ2 One-touch fitting and a speed controller
●With auto switch (Series CDJP2: CDJP2)
●Possible to connect a Φ2 One-touch fitting and a speed controller
●With auto switch (Series CDJP2: CDJP2)
Field | Value | Value Details |
---|---|---|
With Auto Switch(Built-in Magnet) | - | Without Auto Switch |
Mounting Style | B | Basic |
Bore Size | 6 | Bore Size 6 mm |
Cylinder Stroke | 10 | Standard Stroke 10 mm |
Rod End Thread | - | With Thread |
Auto Switch | - | Without Auto Switch |
Number Of Auto Switches | - | 2 pcs. Or None |
Made To Order | - | Standard |
Related Products
Image | Part Number | Part Name |
---|---|---|
![]() |
I-P006A | Single Knuckle Joint |
![]() |
Y-P006A | Double Knuckle Joint |
![]() |
IY-P006 | Clevis Pin And Knuckle Pin |
![]() |
CT-P006 | Clevis Pin And Knuckle Pin |
![]() |
SNP-006 | Mounting Nut |
![]() |
NTP-006 | Rod End Nut Material: Steel |
![]() |
CJ-CF006 | Rod End Cap Flat Type |
![]() |
CJ-CR006 | Rod End Cap Round Type |
![]() |
GR-L-005 | Grease Pack |