![]() |
Product Part Number: You will need to login to use the PDF datasheet. PDF datasheet |
Specifications: CHKD Series JIS Standard Compact Hydraulic Cylinder
●Lightweight, compact aluminum body
●Possible to mount auto switches
●Same longitudinal dimensions for cylinders with/without auto switches
●Conforming to JIS Standard (Series CHKD)
●With auto switch (Series CHDK□ : CHDKD, CHDKG)
●Possible to mount auto switches
●Same longitudinal dimensions for cylinders with/without auto switches
●Conforming to JIS Standard (Series CHKD)
●With auto switch (Series CHDK□ : CHDKD, CHDKG)
Field | Value | Value Details |
---|---|---|
With Auto Switch(Built-in Magnet) | - | Without Auto Switch |
Mounting Style | B | Basic Style |
Bore Size | 32 | Bore Size 32 mm |
Port Thread Type | - | Rc |
Cylinder Stroke | 30 | Standard Stroke 30 mm |
Rod End Thread | - | Rod End Female Thread |
Auto Switch | - | Without Auto Switch |
Number Of Auto Switches | - | 2 pcs. Or None |
Made To Order | - | Standard |
Related Products
Image | Part Number | Part Name |
---|---|---|
![]() |
CQ-M6X85L | Mounting Bolt |
- | CHKD32-PS | Seal Kit |