![]() |
Product Part Number: You will need to login to use the PDF datasheet. PDF datasheet |
Specifications: CHKG Series Compact Hydraulic Cylinder
●Lightweight, compact aluminum body
●Possible to mount auto switches
●Same longitudinal dimensions for cylinders with/without auto switches
●Conforming to JIS Standard (Series CHKD)
●With auto switch (Series CHDK□ : CHDKD, CHDKG)
●Possible to mount auto switches
●Same longitudinal dimensions for cylinders with/without auto switches
●Conforming to JIS Standard (Series CHKD)
●With auto switch (Series CHDK□ : CHDKD, CHDKG)
Field | Value | Value Details |
---|---|---|
With Auto Switch(Built-in Magnet) | D | With Auto Switch |
Mounting Style | B | Basic Style |
Bore Size | 63 | Bore Size 63 mm |
Port Thread Type | - | Rc |
Cylinder Stroke | 100 | Standard Stroke 100 mm |
Rod End Thread | M | Rod End Male Thread |
Auto Switch | - | Without Auto Switch |
Number Of Auto Switches | - | 2 pcs. Or None |
Made To Order | - | Standard |
Related Products
Image | Part Number | Part Name |
---|---|---|
![]() |
CQ-M12X180L | Mounting Bolt |
- | CHKG63-PS | Seal Kit |
- | NTH-063 | null |