![]() |
Product Part Number: |
Specifications: CHKG Series Compact Hydraulic Cylinder
●Lightweight, compact aluminum body
●Possible to mount auto switches
●Same longitudinal dimensions for cylinders with/without auto switches
●Conforming to JIS Standard (Series CHKD)
●With auto switch (Series CHDK□ : CHDKD, CHDKG)
●Possible to mount auto switches
●Same longitudinal dimensions for cylinders with/without auto switches
●Conforming to JIS Standard (Series CHKD)
●With auto switch (Series CHDK□ : CHDKD, CHDKG)
Field | Value | Value Details |
---|---|---|
With Auto Switch(Built-in Magnet) | D | With Auto Switch |
Mounting Style | B | Basic Style |
Bore Size | 50 | Bore Size 50 mm |
Port Thread Type | - | Rc |
Cylinder Stroke | 50 | Standard Stroke 50 mm |
Rod End Thread | - | Rod End Female Thread |
Auto Switch | Y69B | Solid State Auto Switch, Grommet, With Indicator Light, 2-wire, Perpendicular, Lead Wire :0.5m, Apply Voltage :DC24V(DC10~28V) |
Number Of Auto Switches | - | 2 pcs. Or None |
Made To Order | - | Standard |
Related Products
Image | Part Number | Part Name |
---|---|---|
![]() |
CQ-M10X115L | Mounting Bolt |
![]() |
CQ-M10X125L | Mounting Bolt |
- | CHKG50-PS | Seal Kit |