![]() |
Product Part Number: You will need to login to use the PDF datasheet. PDF datasheet |
Specifications: CH2 Series JIS Standard Hydraulic Cylinder Double Acting/Single Rod
●Uses the cushion seal type cushion mechanism, reduces impact at the
stroke end, and improves durability
●Rod cover with block construction for easy disassembly and assembly
●With auto switch (Series CHD2: CHD2E, CHD2EW, CHD2F, CHD2FW,
CHD2G, CHD2H)
stroke end, and improves durability
●Rod cover with block construction for easy disassembly and assembly
●With auto switch (Series CHD2: CHD2E, CHD2EW, CHD2F, CHD2FW,
CHD2G, CHD2H)
Field | Value | Value Details |
---|---|---|
With Auto Switch(Built-in Magnet) | - | Without Auto Switch |
Series Type | E | Tubing Material:Aluminum Alloy;Nominal Pressure:3.5MPa |
Mounting Style | FA | Rod Rectangular Flange Style |
Bore Size | 32 | Bore Size 32 mm |
Rod Size Series | B | B-series Rod Size |
Cylinder Stroke | 160 | |
Suffix For Cylinder | A | With Rod End Nut |
Port and Cushion Valve Positions | - | Port:TopCushion Valve:Right |
Auto Switch | - | Without Auto Switch |
Number Of Auto Switches | - | 2 pcs. Or None |
Made To Order | - | Standard |
Related Products
Image | Part Number | Part Name |
---|---|---|
- | CH2E32B-PS | Seal Kit |
![]() |
KP-05 | Keeper Plate |
![]() |
CDH-04 | Knuckle, Double Clevis Pin |
![]() |
IH2-03B | Single Knuckle Joint |
![]() |
YH2-03B | Double Knuckle Joint |
![]() |
NTH-040 | Rod End Nut |