WEB Catalog

Product Information »  WEB Catalog

Product Part Number:
CG1KGN63-125

2D/3D CAD

Manufacture discontinued since 9/2013, replacement series:CG1K-Z

New Series
Specifications: CG1K Series Air Cylinder:Non-rotating, Rod Type, Double Acting
●Reduces the total length and weight by integrating the head cover
 and tube
●With auto switch (Series CDG1: CDG1, CDG1W, CDG1K, CDG1KW,
 CDG1R, CDG1KR, CDG1□Q, CDBG1)

※Production of the series CG1 will be discontinued in October 2013
 (Except Direct mount, Non-rotating rod: CG1KR, With end lock: CBG1)
 Please select the series CG1-Z
Field Value Value Details
With Auto Switch(Built-in Magnet) - Without Auto Switch
Mounting Style G Head Flange Style
Type N Rubber Bumper
Bore Size 63 Bore Size 63 mm
Cylinder Stroke 125 Standard Stroke 125 mm
Stroke Adjustment Symbol - None
Dual Stroke Mark - Without Two Stroke Mark
Cylinder Stroke 2 - Without Cylinder Stroke 2
Auto Switch - Without Auto Switch
Number Of Auto Switches - 2 pcs. Or None
Auto Switch Mounting Bracket - None
Made To Order - Standard


Related Products
Image Part Number Part Name
GR-S-010 Grease Pack
CG-F063 Flange
CG1KN63-PS Seal Kit
I-G05 Single Knuckle Joint
Y-G05 Double Knuckle Joint
IY-G05 Knuckle Pin
NT-05 Rod End Nut Material:Carbon Steel

Go Top